Julkaise tuotteesi
DuraStyle wall-mounted toilet 253839
DuraStyle wall-mounted toilet 253839
DuraStyle wall-mounted toilet 253839
DuraStyle wall-mounted toilet 253839
    DURAVIT AG

    DuraStyle wall-mounted toilet 253839

    • Duravit Rimless® open flushing rim with dynamic water flow: perfectly hygienic flush results, even with small amounts of water
    • Fully-glazed, super smooth ceramic prevents germ formation and deposits
    • Hygienic washout flush without excessive spraying
    • Large flush water volume: 4.5 litres
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Particularly efficient, economical water consumption: Unified Water Label (UWL) class 1
    • Wall-mounted installation
    • Washdown model: for minimal odours

    Tekniset tiedot
      • Duravit DuraStyle Wall-mounted toilet, 540 mm, White High Gloss, Flush water quantity: 4,5 l, Undershower toilet, Washdown model, Flushing rim: Rimless, Outlet drain horizontal, UWL-class: 1 - 2538390075
      • Duravit DuraStyle Wall-mounted toilet, 540 mm, White High Gloss, Flush water quantity: 4,5 l, Undershower toilet, Washdown model, Flushing rim: Rimless, Outlet drain horizontal, HygieneGlaze, UWL-class: 1 - 2538392075
    Tekniset tiedot
    • Yksilöity viitedurastyle-wall-mounted-toilet-253839
    • TuoteperheDuraStyle
    • Tuoteryhmätoilet
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-05-26
    • Painoksen numero1
    • Korkeus (mm)350
    • Leveys (mm)370
    • Syvyys (mm)540
    Liittyviä
    • Ensisijainen materiaaliKeramiikka
    • Nettopaino (kg)25.6
    Luokitus
    • BIMobject-luokkaSaniteetti - WC
    • IFC-luokitusSaniteettiterminaali
    • UNSPSC-nimiSanitary ware
    • UNSPSC-koodi301815
    • Uniclass 2015 -koodiPr_40_20_93
    • Uniclass 2015 -kuvausUrinal and WC fittings
    • CSI MasterFormat 2014 -koodi01 52 19
    • CSI MasterFormat 2014 -nimikeSanitary Facilities
    • OmniClass-numero23-31 19 00
    • OmniClass-nimikeToilets
    • CSI UniFormat II -koodiD2030
    • CSI UniFormat II -nimikeSanitary Waste