Julkaise tuotteesi
Starck 3 Wall-mounted toilet White High Gloss 480 mm - 220209
Starck 3 Wall-mounted toilet White High Gloss 480 mm - 220209
Starck 3 Wall-mounted toilet White High Gloss 480 mm - 220209
Starck 3 Wall-mounted toilet White High Gloss 480 mm - 220209
Starck 3 Wall-mounted toilet White High Gloss 480 mm - 220209
Starck 3 Wall-mounted toilet White High Gloss 480 mm - 220209
    DURAVIT AG

    Starck 3 Wall-mounted toilet White High Gloss 480 mm - 220209

    • Closed flushing rim ensures even water distribution with no overspraying and maximum hygiene: thanks to small openings, hardly any dirt can enter.
    • Compact version: shortened projection as an ideal solution for confined spaces
    • Large flush water volume: 4.5 litres
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Particularly efficient, economical water consumption: Unified Water Label (UWL) class 1
    • Wall-mounted installation
    • Washdown model: for minimal odours
    Tekniset tiedot
      • Duravit Starck 3 Wall-mounted toilet, 480 mm White High Gloss, Washdown model, Closed, 3 l / 4,5 l, Outlet: horizontal - 2202090000
      • Duravit Starck 3 Wall-mounted toilet, 480 mm White High Gloss, Washdown model, Closed, 3 l / 4,5 l, Outlet: horizontal, WonderGliss - 22020900001
      • Duravit Starck 3 Wall-mounted toilet, 480 mm White High Gloss, Washdown model, Closed, HygieneGlaze, 3 l / 4,5 l, Outlet: horizontal - 2202092000
    Tekniset tiedot
    • Yksilöity viiteStarck-3-Wall-mounted-toilet-480-mm-220209
    • TuoteperheToilet
    • TuoteryhmäWall-mounted toilet
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-08-04
    • Painoksen numero1
    • Korkeus (mm)355
    • Leveys (mm)365
    • Syvyys (mm)480
    Liittyviä
    • Ensisijainen materiaaliKeramiikka
    • Suunniteltu:Saksa
    • Nettopaino (kg)22
    Luokitus
    • BIMobject-luokkaSaniteetti - WC
    • IFC-luokitusSaniteettiterminaali
    • ETIM-koodiEC011289
    • ETIM-nimiToilet closet
    • UNSPSC-nimiToilets
    • UNSPSC-koodi30181505
    • Uniclass 2015 -koodiPr_40_20_93_97
    • Uniclass 2015 -kuvausWC suites
    • CSI MasterFormat 2014 -koodi22 41 13.13
    • CSI MasterFormat 2014 -nimikeResidential Water Closets
    • OmniClass-numero23-31 19 00
    • OmniClass-nimikeToilets
    • CSI UniFormat II -koodiD2010
    • CSI UniFormat II -nimikePlumbing Fixtures