Julkaise tuotteesi
CHARACTER DESIGN CEILINGS: DOMUS
CHARACTER DESIGN CEILINGS: DOMUS

    CHARACTER DESIGN CEILINGS: DOMUS

    DOMUS curved ceilings emphasize the architecture where cool elegance is required. These timeless systems create a feeling of open space, particularly in rooms with low ceilings. The DOMUS ceiling elements are available in concave, convex or parabolic shapes. The choice of the suspension influences the function as well as the joint pattern.

    • Also available as a raft ceiling
    • Available as a DOMUS S-OMEGA ceiling-light integration
    • Integration of building technology is possible and straightforward
    Tekniset tiedot
    • DOMUS CURVED CEILING

      Dimensions:

      Panel length: 600 – 3200 mm; for ease of handling, lengths of 2000 mm should not be exceeded

      Panel width: 600 – 1200 mm; ideally, widths should not exceed 800 mm

      Apex height of curved elements: max. 350 mm; other heights available on request

      Material and surface:

      Galvanised steel plate, aluminium, expanded metal: standard powder coating, white (RAL 9016 matt duroplan Type 1). Other powder coatings are possible.

      Acoustics and perforation:

      DOMUS can be perforated.

      Sound absorption: as standard with black acoustic fabric

      Printing:

      Powder-coated cut sections, also printable with motifs and textures

    Tekniset tiedot
    • Yksilöity viiteCHARACTER-DESIGN-CEILINGS-DOMUS
    • TyyppiRakennusmateriaalit
    • Julkaisupäivä2023-10-11
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliGalvanoitu teräs
    • Toissijainen materiaaliAlumiini
    • Valmistettu:Saksa
    Luokitus
    • BIMobject-luokkaRakentaminen - Laipio