Julkaise tuotteesi
DYNACO High-Speed door D-311 CLEANROOM

DYNACO High-Speed door D-311 CLEANROOM

The DYNACO D-311 CLEANROOM flexible high speed roll up door is ideal to seal off cleanrooms. 

It keeps pressure levels stable, contaminants out and limits air consumption. 

You can build airlocks with this high speed door and keep your cleanroom in over- or under-pressure. 

The flexible PVC door curtain is pressure resistant.

The superior and tight seal keeps clean air in and contaminated air out, resulting in significant energy savings. 

Thanks to its high opening and closing speed the amount of time this high speed roll up door remains open is limited to a minimum. 

This minimizes air leakage. It helps to optimize the operational cost of your cleanroom. 

Equipped with low friction side guides, a self-reinserting door curtain and a minimum of wearing parts, the DYNACO D-311 CLEANROOM roll up door requires little maintenance. 

Free of rigid elements in the curtain, this high speed door is safe for your staff and equipment.

Tekniset tiedot
  • Yksilöity viitedyn-d311-cl
  • TuoteperheHigh speed door
  • TuoteryhmäCleanroom door
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2015-12-15
  • Painoksen numero1
  • Korkeus (mm)4000
  • Leveys (mm)4000
Liittyviä
  • Ensisijainen materiaaliPVC
  • Toissijainen materiaaliTeräs
  • Suunniteltu:Belgia
  • Valmistettu:Belgia
Luokitus
  • BIMobject-luokkaOvet - Teollisuusovet
  • IFC-luokitusOvi
  • Uniclass 2015 -koodiPr_30_59_24_38
  • Uniclass 2015 -kuvausHigh speed doorsets