Julkaise tuotteesi
Glass Frosters

Glass Frosters

There’s nothing like a frosty mug for a cold drink. The stationary portion of the stainless steel top (with the 1/2˝ polymer edge) serves as a countertop, and features a lockable stainless steel easy-glide sliding cover. Cabinet exterior is wrapped in attractive yet durable black vinyl. The interior, with painted aluminum sides and stainless steel floor, is large yet user-friendly. A must for any facility utilizing commercial bar and beverage equipment

Design & Construction Features

  • Stainless steel countertop with 1/2˝ upturn and lockable stainless steel sliding cover.
  • Black vinyl-clad cabinet.
  • Easy-to-reach large-capacity well with painted aluminum sides and stainless steel floor.
  • Removable perforated shelving inside cabinet.
  • 1˝ extruded bumpers on rear of cabinet.
  • Condenser unit slides out from behind front grill.
  • 120-volt, 60-cycle, single-phase electricity
  • 90˝ cord with NEMA 5-15P plug.
  • Self-contained refrigeration holds temperature at 0˚F.
  • One year parts and labor warranty and five year compressor warrant
Tekniset tiedot
  • Yksilöity viiteeagle-group-eg8186
  • TuoteperheFood Service Equipment
  • TuoteryhmäUnderbar Equipment
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2018-02-01
  • Painoksen numero2
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaKeittiö - Keittiölaitteet
  • UNSPSC-nimiFurniture and Furnishings
  • UNSPSC-koodi56
  • CSI MasterFormat 2014 -koodi11 40 00
  • CSI MasterFormat 2014 -nimikeFoodservice Equipment
  • OmniClass-numero23-21 21 00
  • OmniClass-nimikeFood Service Equipment and Furnishings
  • CSI UniFormat II -koodiE
  • CSI UniFormat II -nimikeEQUIPMENT & FURNISHINGS