Julkaise tuotteesi
EBS LR 49E1-MS 1:40 Skl

EBS LR 49E1-MS 1:40 Skl

The edilon)(sedra Corkelast® EBS (Embedded Block System) is a rail support system for Heavy Rail and Light Rail slab track applications. It combines a traditional rail fastening system with the embedded block technology.

The EBS classic portfolio features concrete blocks which are elastically fixed by edilon)(sedra Corkelast® in a concrete tray. A tie bar is not required as stability is generated by the strong fixation of the block in Corkelast®.

The rail support system works as an absorber for mid and high frequency vibrations caused by wheel-rail interaction. This way, noise and vibration radiation are reduced which is particularly important in urban areas.

edilon)(sedra Corkelast® EBS LR 49E1-MS 1:40 Skl is designed for the 49E1 rail (former S49) and qualified as Medium Stiffness (MS) which implies a vertical rail deflection between 1.0 mm and 2.5 mm under nominal wheel load.

Tekniset tiedot
  • edilon)(sedra Corkelast® Embedded Block System for Light Rail application, 49E1 rail profile, Medium Stiffness, 1:40 rail inclination.

Tekniset tiedot
  • Yksilöity viiteebs-lr-49e1-ms-1-40-skl
  • TuoteperheEBS
  • TuoteryhmäEmbedded Block System
  • TyyppiKokoonpano (useita objekteja)
  • Julkaisupäivä2026-05-26
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Alankomaat
Luokitus
  • BIMobject-luokkaTekniikka ja infrastruktuuri - Raide
  • IFC-luokitusKaide
  • ETIM-koodiEC010130
  • ETIM-nimiConcrete tie for embedding rail
  • Uniclass 2015 -koodiSs_80_70_70_27
  • Uniclass 2015 -kuvausEmbedded rail systems
  • CSI MasterFormat 2014 -koodi34 72 00
  • CSI MasterFormat 2014 -nimikeRailway Construction
  • OmniClass-numero23-39 15 11 11
  • OmniClass-nimikeRailway Ties