Julkaise tuotteesi
Intelligent Carbon Monoxide Detector
Edwards

Intelligent Carbon Monoxide Detector

4.3 / 5 tähteä4.3(16 arvostelua)
Overview
Signature Series SIGA-COD carbon monixide detectors bring advanced sensing technology to a practical design that increases efficiency, saves installation time, cuts costs, and extends life safety capabilities. Continuous self-diagnostics ensure reliability over the long-haul, while advanced electrochemical CO sensing technology provides performance benefits that keep occupants safe from the “silent killer”.

Like all Signature Series detectors, the SIGA-COD is an intelligent device that gathers analog information from its CO sensor, converting this data into digital signals. To make an alarm decision, the detector’s on-board microprocessor measures and analyzes sensor readings over time. Digital filters remove signal patterns that are not typical of life safety events, thus virtually eliminating unwanted alarms.

The SIGA-COD includes an advanced carbon monoxide sensor. When the electrochemical cell reaches its end of life after approximately six years, the detector signals a trouble condition to the control panel.
Tekniset tiedot
  • Yksilöity viiteedwards-utc-85001-0622
  • TuoteperheElectronics
  • TuoteryhmäFire/Smoke Detectors
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2017-12-07
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMuovi
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Kiina
Luokitus
  • BIMobject-luokkaTulituotteet - Palontorjunta
  • IFC-luokitusHälytin
  • ETIM-koodiEC002840
  • ETIM-nimiCarbon monoxide detector
  • UNSPSC-nimiFire alarm systems
  • UNSPSC-koodi46191505
  • Uniclass 2015 -koodiPr_75_50_76_12
  • Uniclass 2015 -kuvausCarbon monoxide detectors
  • CSI MasterFormat 2014 -koodi28 31 00
  • CSI MasterFormat 2014 -nimikeFire Detection and Alarm
  • OmniClass-numero23-29 29 00
  • OmniClass-nimikeFire Detection Devices
  • CSI UniFormat II -koodiD40
  • CSI UniFormat II -nimikeFIRE PROTECTION

Alueellinen saatavuus

Pohjois-Amerikka
Yhdysvallat