Silicone sealant for fire protection areas
EGOSILICON 310 FIRE PROTECTION is suitable for sealing fire-retardant and fire-resistant glazing and connection seals. Tested as flame-retardant [B1 according to DIN 4102 and the best Euroclass B-s1, d0 according to DIN EN 13501-1 and the Swiss VKF fire classification number BKZ 5.3].
EGOSILICON 310 FIRE PROTECTION is a tested, high-quality, ready-to-use 1-component silicone sealant that vulcanizes into an elastic end product by reacting with atmospheric moisture.
Alueellinen saatavuus
| Eurooppa |
|---|
Itävalta |
Saksa |