Julkaise tuotteesi
RubberGard EPDM  Roof Ballasted System
RubberGard EPDM  Roof Ballasted System
RubberGard EPDM  Roof Ballasted System
    Elevate

    RubberGard EPDM Roof Ballasted System

    If you are looking for a single-ply roofing solution that combines proven performance and durability, RubberGard EPDM is a safe choice.

    In various types of buildings and in any climate our RubberGard EPDM roofing system, backed by over a century of experience in rubber technology, offers you the highest possible protection.

    Why can you rely on our RubberGard EPDM roofing?

    · Superior durability and longevity

    · Quick and easy installation

    · High flexibility and elongation

    · Low-life cycle costs

    · Compatible with extensive green roof & photovoltaic installations

    RubberGard EPDM fits any installation, even on the most challenging rooftops.

    Tekniset tiedot
    • The EPDM Ballasted System is an economical EPDM Roofing System, suitable for a wide variety of buildings. It can be applied on any building that can accommodate the extra loads of the ballast and where the roof slope does not exceed 10%.

      Benefits

      · Low installation cost

      · Use of large EPDM sheets

      · Fewer seams

      · Fast installation

      · Large choice of compatible substrates

      · Excellent fire rating

      · Superb weathering resistance

      Contact our experts if you want more details on which EPDM roofing system suits best the nature of your project or visit our website for more information www.holcimelevate.com/uk-en

    Tekniset tiedot
    • Yksilöity viiteepdm-non-accessible-bal
    • TuoteperheCommercial Roofing
    • TuoteryhmäRubberGard EPDM
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-02-13
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliElastomer
    • Toissijainen materiaaliKumi
    • Suunniteltu:Belgia
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaRakentaminen - Katto
    • IFC-luokitusKatto
    • UNSPSC-nimiRoofing membranes
    • UNSPSC-koodi30151505
    • Uniclass 2015 -koodiSs_30_40_30
    • Uniclass 2015 -kuvausFlat roof covering systems
    • CSI MasterFormat 2014 -koodi07 50 00
    • CSI MasterFormat 2014 -nimikeMembrane Roofing
    • OmniClass-numero23-13 39 31
    • OmniClass-nimikeRoof Membranes
    • CSI UniFormat II -koodiB3010
    • CSI UniFormat II -nimikeRoof Coverings

    Alueellinen saatavuus

    Eurooppa Aasia Afrikka Oseania