Julkaise tuotteesi
Door Contact
ELKRON

Door Contact

The Door Contact offers reliable monitoring of doors and windows for their “OPEN” & “CLOSE” status and to alert the Control Unit of any irregular activities. The door contact can be added to an existing wired sensor
Tekniset tiedot
  • imple design for easy mounting on door frame Protection: anti-opening and anti-removal Low Battery detection Built-in Auxiliary Input Terminal for Enhanced Flexibility to add Wired Detectors Built-in Reed Switch and External Contact can be used simultaneously Powerful magnet that gives 30mm Space between the Door Contact and magnet Built-in Extension Terminal for enhanced flexibility to add wired detectors LED: Fault & Test Mode Indicator Power: Alkaline AAA batteries x 2 Battery life: > 2 years Radio frequency: 868.35 MHz Range: over 300 meters in open space Operating temperature: -20° to 50°C Humidity: up to 95% non-condensing Dimensions (W x H x D): 135 x 33 x 22 mm
Tekniset tiedot
  • Yksilöity viiteDC200
  • TuoteperheSecurity
  • TuoteryhmäOpening Detector
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-05-07
  • Painoksen numero1
  • Korkeus (mm)33
  • Leveys (mm)135
  • Syvyys (mm)22
Luokitus
  • BIMobject-luokkaElektroniikka - Turvallisuus, kamerat ja lisävarusteet
  • ETIM-koodiEC001761
  • ETIM-nimiOpening detector for intrusion detection system