Julkaise tuotteesi
Nostalgi bench
Nostalgi bench
Nostalgi bench
Nostalgi bench
Nostalgi bench
Nostalgi bench
Nostalgi bench
Nostalgi bench
Nostalgi bench
Nostalgi bench

    Nostalgi bench

    4.8 / 5 tähteä4.8(5 arvostelua)

    It took 87 years for the Nostalgi rack to get a bench in the product family. Even so, the bench seems obvious as an addition to the product family. 

    Inspired by the hat and shoe rack, Roger Persson has designed a flexible and sturdy product that extends indefinitely with the help of middle brackets. 

    But it can also function as a free-standing shoe rack, a seat to tie your shoes on at the entrance, or even a combination of the two. 

    As with the other Nostalgi products, the brackets are made of recycled aluminium, joined by metal or wooden bars.

    Tekniset tiedot
    • Measurement:

      350x450 mm (DxH)

      Width can be adjusted and can be as long or short as you want. Nostalgi can be extended to any length you like with an extension part comprising a middle bracket and bars.

      Material:

      Stand material: Aluminium

      The metals that are not finished, such as aluminium, brass and copper, come in their raw form, which may vary from one piece to another. Wood can also vary in appearance.

      Finish:

      Colour codes, powder-coating: Black textured (RAL 9005), white (n/a)

    Tekniset tiedot
    • Yksilöity viitenostalgi-bench
    • TuoteperheBenches
    • TuoteryhmäNostalgi bench
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-09-26
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaKalusteet - Tuolit, jakkarat & penkit
    • IFC-luokitusKaluste
    • Uniclass 2015 -koodiPr_40_50_12_07
    • Uniclass 2015 -kuvausBenches
    • CSI MasterFormat 2014 -koodi12 67 23
    • CSI MasterFormat 2014 -nimikeBenches
    • OmniClass-numero23-21 25 19 11 13
    • OmniClass-nimikeBenches

    Alueellinen saatavuus

    Eurooppa Aasia Pohjois-Amerikka