Julkaise tuotteesi
Tork PeakServe® Small Recessed Cabinet Towel Adapter
Tork PeakServe® Small Recessed Cabinet Towel Adapter
Tork PeakServe® Small Recessed Cabinet Towel Adapter
Tork PeakServe® Small Recessed Cabinet Towel Adapter

    Tork PeakServe® Small Recessed Cabinet Towel Adapter

    Tork PeakServe®: the latest innovation designed for high-traffic washrooms where staff needs to maximize cleaning time and maintain a good flow of people. Compatible with Tork PeakServe® Continuous™ hand towels, the system has a very high capacity of over 1,000 towels, which can be dispensed quickly and without interruption to maintain flow. The compressed refills are fast to fill, can be topped up at any time and are easy to store and transport, enabling staff to focus on cleaning, not refilling.

    Tekniset tiedot
      • Compression means 250% more hand towels, preventing unexpected run outs - compared to Tork Universal refills and Tork Xpress® Multifold Hand Towel dispensers
      • High capacity: less maintenance and reduced risk of paper shortage
      • Semi-recessed design is ADA compliant.
      • Top up with hand towels when it suits you. More flexibility means more time to clean
      • Taking a towel is always smooth and easy with our patented Continuous® hand towel system
      • Towels served in 3 seconds for a better washroom flow with no hold ups for guests
    Tekniset tiedot
    • Yksilöity viite552511
    • TuoteperheTork PeakServe
    • TuoteryhmäContinuous
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-04-15
    • Painoksen numero1
    • Korkeus (mm)450
    • Leveys (mm)365
    • Syvyys (mm)96
    Liittyviä
    • Ensisijainen materiaaliMuovi
    • Toissijainen materiaaliMuovi
    • Suunniteltu:Ruotsi
    • Valmistettu:Puola
    • Nettopaino (kg)4.62
    Luokitus
    • BIMobject-luokkaSaniteetti - Annostelijat
    • IFC-luokitusSaniteettiterminaali
    • OmniClass-numero23-31 25 19 11
    • OmniClass-nimikePaper Towel Dispensers