High temperature DHW production system, for high consumption installations.
The CO2 HT PRO heat pump allows you to produce domestic hot water at up to 90 °C easily and with maximum efficiency. It is designed for light commercial or commercial applications that need to produce a volume of water between 3,000 and 15,000 litres/day. The main advantage lies in the use of the natural refrigerant R-744 (CO2), which allows a reduction of up to 70% on the energy bill compared to traditional boiler systems, as well as minimising the impact on the environment.
Alueellinen saatavuus
| Eurooppa |
|---|
Espanja |
Portugali |