Julkaise tuotteesi
AT Atlas Cooling Tower

AT Atlas Cooling Tower

4.7 / 5 tähteä4.7(11 arvostelua)

Terms of Use: This PRELIMINARY file is provided by EVAPCO, Inc. to assist in design aspects and for information purposes only. The information contained in this Revit file is subject to change without notice and may not be reflective of the final provided product. Please note that all design information should be confirmed at the time of purchase. Engineers should evaluate all information. EVAPCO Inc. is not liable or responsible in any way relating to any information provided in this Revit file, including, but not limited to, any errors, omissions, modifications or any loss or damages incurred as a result of the use of or reliance upon this Revit file. EVAPCO, Inc. does not make any warranty or guarantee of the use of the information in terms of its accuracy, validity, inclusiveness or compliance with any regulatory code or governmental laws and regulations. All users accept all risks associated with any use of this information.

To ensure 100% reliability for the high demands of critical cooling applications, the Atlas is highly engineered with quality components and manufactured to exacting standards. The durable materials of construction ensure the longevity expected of EVAPCO products. The cooling towers are designed in large modules for ease of installation and to reduce required field assembly labor. As the most energy efficient modular cooling tower on the market, the Atlas is unmatched in CTI Certified capacity per cell.

After importing the ATlas Revit family, use the specified model number with the proper designator from the model list.



Tekniset tiedot
  • MasterFormat Specification is available in Download

Tekniset tiedot
  • Yksilöity viiteAtlas
  • TuoteperheCooling Towers
  • TuoteryhmäAT Atlas
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-06-26
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliGalvanoitu teräs
  • Toissijainen materiaaliRuostumaton teräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - LVI
  • IFC-luokitusJäähdytystorni
  • Uniclass 2015 -koodiEn_30_70_17
  • Uniclass 2015 -kuvausCooling towers
  • CSI MasterFormat 2014 -koodi23 65 00
  • CSI MasterFormat 2014 -nimikeCooling Towers
  • OmniClass-numero23-33 23 00
  • OmniClass-nimikeCooling Towers
  • CSI UniFormat II -koodiD3030
  • CSI UniFormat II -nimikeCooling Generating Systems

Alueellinen saatavuus

Pohjois-Amerikka