Julkaise tuotteesi
5' Curbed Shower with Simulated Tile - 60" x 32-5/8" Exterior Dimensions
EverFab

5' Curbed Shower with Simulated Tile - 60" x 32-5/8" Exterior Dimensions

The SS6033TB one-piece curbed shower features a simulated 12” x 24” tile design and molded shelves. It is reinforced with EverFab’s unique composite core material according to FHA and ANSI Type B Unit requirements.

  • Clear floor space of 48″ x 36″
  • Anti-slip floor design
  • A weight of approximately 135 pounds
  • 30-year limited warranty
    Tekniset tiedot
    • Shower Stall:

      1. Model: No. SS6033TB

      2. Description: One-piece shower stall with reinforcing bottom plate, slip-resistant floor, simulated 12 inch x 24 inch tile, molded soap ledges, and inorganic composite reinforcement capable of meeting FHA and ANSI Type B Unit accessibility requirements

      3. Exterior dimensions: 60 inches wide x 32-5/8 inches deep x 78-1/2 inches high

      4. Rough-in: +1/8” -0” nominal dimensions

      5. Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [composite corner shelf], [shower

      slide-bar kit], [EverFab tub-wrap], [shower drain], [18” grab bar], [24” grab bar], [folding seat]. If applicable, please indicate

      location of additional accessories on drawing

      6. Accessory Style: [A0 - No Accessories], [Standard Thru-Bolted], [Flanged], [Elite Series], [Anti-Ligature], [Custom]

      7. Accessory Finish: [A0 - No Accessories], [Standard Satin Stainless], [Matte Black], [Polished Stainless] [White], [Custom]

    Tekniset tiedot
    • Yksilöity viitess6033tb
    • TuoteperheANSI B
    • TuoteryhmäSS6033TB
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-03-04
    • Painoksen numero1
    • Korkeus (tuumaa)78.5
    • Leveys (tuumaa)60
    • Syvyys (tuumaa)32.62
    Liittyviä
    • Ensisijainen materiaaliKuitulasi
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    • Nettopaino (paunaa)130
    Luokitus
    • BIMobject-luokkaSaniteetti - Suihkut
    • IFC-luokitusRakennuselementti
    • ETIM-koodiEG017640
    • ETIM-nimiSanitary showers
    • UNSPSC-nimiShowers
    • UNSPSC-koodi30181503
    • Uniclass 2015 -koodiSL_35_80_80
    • Uniclass 2015 -kuvausShowers
    • CSI MasterFormat 2014 -koodi22 42 23
    • CSI MasterFormat 2014 -nimikeCommercial Showers
    • OmniClass-numero23-31 17 00
    • OmniClass-nimikeShowers