Julkaise tuotteesi
Deep Rib IV Exposed Fastener Metal Roofing & Siding Panel (Fabral)
Fabral

Deep Rib IV Exposed Fastener Metal Roofing & Siding Panel (Fabral)

The bold 4” panel creates a dynamic design appeal. With creative versatility and protective platforms, the panel can be custom curved.

Fabral is the premier supplier of metal roofing and wall panels for architectural, educational, commercial, industrial and agricultural applications. From energy-saving cladding for schools to vibrant enclosure systems for large retail chains, Fabral is a reliable solution for whatever market you’re in.

Modern-day models for education facilities have been designed with Fabral products. As the leading provider of metal for building envelope solutions, Fabral systems have been specified for projects in every commercial building segment. Durable exterior cladding is fitting for schools to tightly seal the building — netting next-level energy efficiency.

Tekniset tiedot
  • Substrate Offering:

    • .032" Aluminum
    • .040" Aluminum
    • .050" Aluminum
    • 18 Gauge Steel
    • 20 Gauge Steel
    • 22 Gauge Steel

    Panel Features: Vertical & Horizontal Applications

    Customizations Available:

    • Curving Options
    • Inverted Panel Option
    • Mitered Corners
    • Perforation

    Maximum Panel Length: 45'

    Minimum Panel Length: 6'

Tekniset tiedot
  • Yksilöity viitedeep-rib-iv-exposed-fastener-roofing-and-siding-panel
  • TuoteperheMetal Roofing, Siding, Exposed Fastener
  • TuoteryhmäDeep Rib Panels
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-11-26
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakentaminen - Katto
  • IFC-luokitusKatto
  • Uniclass 2015 -koodiPr_25_71_14
  • Uniclass 2015 -kuvausCladding and lining panels (Lightweight cladding and roofing panels)
  • CSI MasterFormat 2014 -koodi07 41 13
  • CSI MasterFormat 2014 -nimikeMetal Roof Panels
  • OmniClass-numero23-13 39 11 11
  • OmniClass-nimikeExterior Metal Roof Panels