Julkaise tuotteesi
Garage door ELITE F + Marantec 200 series | FAKRO
Garage door ELITE F + Marantec 200 series | FAKRO
Garage door ELITE F + Marantec 200 series | FAKRO
    FAKRO

    Garage door ELITE F + Marantec 200 series | FAKRO

    The ELITE garage door is a premium product. The use of top-quality components and additional solutions ensure high safety and durability. Its refined aesthetics perfectly complement the design of a modern home.

    SAFETY

    - safety panel
    - zinc-colored roller covers
    - spring break protection
    - automation with overload sensors and the option of installing photocells

    THERMAL INSULATION

    - 60 mm panel
    - seals around the entire perimeter of the gate

    AESTHETICS

    - selected casing colors match the INNOVIEW LINE design
    - galvanized hardware

    COMFORT OF USE

    - rear strut
    - double rollers
    - silent roller hinges
    - vertical guide rails protected against corrosion

    DURABILITY

    - durable torsion springs

    EFFICIENT INSTALLATION

    - simple and quick assembly
    - selected components pre-assembled
    - torx screws


    CONTROL

    - gate operated both manually and automatically
    - can be equipped with Z-Wave or Wi-Fi technology and FAKRO smartHome solutions

    Tekniset tiedot
    • Yksilöity viitegarage_door_elite_f_marantec_200_series
    • TuoteperheGarage door
    • TuoteryhmäElite
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-04-15
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliKumi
    • Suunniteltu:Puola
    • Valmistettu:Puola
    Luokitus
    • BIMobject-luokkaOvet - Autotallin ovet
    • IFC-luokitusOvi
    • Uniclass 2015 -koodiEF_25_30
    • Uniclass 2015 -kuvausDoors and windows
    • CSI MasterFormat 2014 -koodi08 11 16
    • CSI MasterFormat 2014 -nimikeAluminum Doors and Frames
    • OmniClass-numero23-17 11 13 25 13
    • OmniClass-nimikeSectional Overhead Metal Doors