Julkaise tuotteesi
USA Premium deck mounted venting skylight FV G31 | FAKRO
USA Premium deck mounted venting skylight FV G31 | FAKRO
USA Premium deck mounted venting skylight FV G31 | FAKRO
USA Premium deck mounted venting skylight FV G31 | FAKRO
    FAKRO

    USA Premium deck mounted venting skylight FV G31 | FAKRO

    4.6 / 5 tähteä4.6(10 arvostelua)

    FAKRO FV manual venting skylights allow you to appreciate the light and fresh air in places where it may be more reasonable not to use electric devices due to safety precautions. FV residential skylights are also recommended for places where there is no access to a power source. A special control rod enables opening and closing the skylights installed high in the ceiling (out of reach). An insect screen, installed as standard, protects from mosquitos and other insects, so the skylight can be left ajar also during dry summer nights.

     

    Characteristics:

     

    • FV skylights tilt open to help circulate air through the home. An installed insect screen comes standard with each FV unit to protect from insects
    • Low emission heat reflecting double glazing; available in toughened-toughened (G3) or toughened-laminated (G31) version
    • Beautiful, hand selected, vacuum treated, lacquered timber frames
    • Special perimeter gasket underneath the frame for increased insulation
    • Internal gasket system protects frame and drywall from condensation
    • Easy, “bracket free” installation system
    • UV resistant cladding made from polyester paint coated aluminium for long performance
    • Class 3 corrosion resistant hinges
    • Suitable for roof pitches between 15-85°
    • Better sizing improves ability to install and finish drywall without additional support
    • Double seals for better insulation between the sash and frame when skylight is closed
    • Insect screen comes as standard
    Tekniset tiedot
    • Window U-value: 0,41 BTU/hft²F

      Glazing U-value: 0,19 BTU/hft²F

      Glazing unit: 4HT-Tg14Ar-33.2

    Tekniset tiedot
    • Yksilöity viiteusa_premium_deck_mounted_skylight_fv_g31
    • TuoteperheSkylights
    • TuoteryhmäDeck mounted venting skylights
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-12-21
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPuu
    • Toissijainen materiaaliLasi
    • Suunniteltu:Puola
    • Valmistettu:Puola
    Luokitus
    • BIMobject-luokkaIkkunat - Skylights
    • IFC-luokitusIkkuna
    • UNSPSC-nimiSkylights
    • UNSPSC-koodi301718
    • CSI MasterFormat 2014 -koodi08 60 00
    • CSI MasterFormat 2014 -nimikeRoof Windows and Skylights