Julkaise tuotteesi
USA Solar powered deck mounted skylight FVS G31 | FAKRO
USA Solar powered deck mounted skylight FVS G31 | FAKRO
USA Solar powered deck mounted skylight FVS G31 | FAKRO
USA Solar powered deck mounted skylight FVS G31 | FAKRO
    FAKRO

    USA Solar powered deck mounted skylight FVS G31 | FAKRO

    4.7 / 5 tähteä4.7(6 arvostelua)

    FVS solar powered deck mounted skylights are the autonomous products which do not require connection to the mains. FVS skylights are ideal solutions for out of reach applications. While providing natural light their venting feature brings in a fresh air.

     

    Features:

     

    - Low emission heat reflecting double glazing; available in toughened-laminated (G31) version

     

    - Internal gasket system protects frame and drywall from condensation

     

    - Suitable for roof pitches between 15°-85°

     

    - The PV panel is fitted on the skylight hood using a metal console

     

    - FVS skylights are equipped with a Z-wave radio control system, allowing for smart home system integration

     

    - Built in rain sensors

     

    - Insect screen comes as standard

    Tekniset tiedot
    • Yksilöity viiteusa_solar_deck_mounted_skylight_fvs_g31
    • TuoteperheSkylights
    • TuoteryhmäDeck mounted venting skylights
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-12-21
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPuu
    • Toissijainen materiaaliLasi
    • Suunniteltu:Puola
    • Valmistettu:Puola
    Luokitus
    • BIMobject-luokkaIkkunat - Skylights
    • IFC-luokitusIkkuna
    • UNSPSC-nimiSkylights
    • UNSPSC-koodi301718
    • CSI MasterFormat 2014 -koodi08 60 00
    • CSI MasterFormat 2014 -nimikeRoof Windows and Skylights