Julkaise tuotteesi
KLIMA - Facade - with insulated glass (single room)
KLIMA - Facade - with insulated glass (single room)
KLIMA - Facade - with insulated glass (single room)
KLIMA - Facade - with insulated glass (single room)
KLIMA - Facade - with insulated glass (single room)
    Faraone

    KLIMA - Facade - with insulated glass (single room)

    Suspended curtain walls Klima

    New system for point-fixed glass curtain walls with high insulation up to a value of UcW 0,7 W/m2 K. The new point-fixed glass curtain wall with insulating glass up to 3 glass sheets, designed to meet all the provisions of “Casa Clima” ensuring big results for energy saving. Kilma project responds to the actual economic situation: - High performance at low cost. - No glass drilling.

    Tekniset tiedot
    • some values for standard products: . Klima with 3 glasses, insulation class UcW 0,8 W/m2 K. (with special glasses also up to UcW 0,7 W/m2 K). . Klima with 2 glasses, insulation class UcW 1,1 W/m2 K. (insulating glasses with hot small tube, external selective glass and internal glass low emission and argon gas).
    Tekniset tiedot
    • Yksilöity viiteklima02-facade
    • TuoteperheCurtain Wall
    • TuoteryhmäKlima
    • TyyppiKokoonpano (useita objekteja)
    • Julkaisupäivä2018-03-01
    • Painoksen numero1
    • Korkeus (mm)100
    • Leveys (mm)200
    • Syvyys (mm)100
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliLasi
    • Suunniteltu:Italia
    • Valmistettu:Italia
    Luokitus
    • BIMobject-luokkaSeinät - Verhoseinä
    • IFC-luokitusVerhoseinä
    • Uniclass 2015 -koodiSs_25_10_20
    • Uniclass 2015 -kuvausCurtain walling systems
    • CSI MasterFormat 2014 -koodi08 44 00
    • CSI MasterFormat 2014 -nimikeCurtain Wall and Glazed Assemblies
    • OmniClass-numero23-13 33 27 11
    • OmniClass-nimikeCurtain Walls
    • CSI UniFormat II -koodiB2010
    • CSI UniFormat II -nimikeExterior Walls