Julkaise tuotteesi
FOST SURFACE Black projector Ø90 42W 18° 2700K CRI90

FOST SURFACE Black projector Ø90 42W 18° 2700K CRI90

FOST SURFACE allows you to illuminate specific points and provide accent lighting. A simplified design that is easy to install in any space, giving prominence to the architecture. While its neutral design allows for discreet integration, its multiple accessories and combinations facilitate product customization, giving it a certain architectural relevance while making beam modification or glare control possible. This black surface projector has a diameter of Ø90, a color temperature of 2700K, CRI90, an angle of 18° and a power of 42W. These qualities make it an ideal solution for commercial spaces, hotels, restaurants, retail and spaces domestic. Its installation is possible in both the vertical and horizontal planes without the need to use a rail.
Tekniset tiedot
  • Reference: 012192712

    Catalogue: Architectural

    EAN: 8421776293915

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    Fixing: Ceiling

    Series: 0117

    IP: 20

    Power max.(W): 42W

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    Maximum driver info: 1050mA CC

    Lumens max: 3373lm

    Voltage: 220V-240V

    Colour temperature: 2700K

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 38°

    Total diameter: 90

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.005731

    Gross weight of box Ind. Trawl: 1.025633

    Net weight consolidated item: 0,97

Tekniset tiedot
  • Yksilöity viite012192712_-_FOST-SURFACE-Black-projector-90-42W-18-2700K-CRI90
  • TuoteperheArchitectural
  • TuoteryhmäSURFACE
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-10-04
  • Painoksen numero1
Liittyviä
  • Nettopaino (kg)97
Luokitus
  • BIMobject-luokkaValaistus - Surface Mounted