Julkaise tuotteesi
FOST PULLDOWN White projector 15W 20° 4000K CRI90

FOST PULLDOWN White projector 15W 20° 4000K CRI90

FOST PULLDOWN is a recessed luminaire designed to act as a downlight and convertible into a very functional projector thanks to its optical block extraction system that allows it to meet the expectations of accent lighting. This feature gives FOST PULLDOWN perfect flexibility for multifunctional spaces that require adaptation or modification from a fixed point. This white pulldown projector has a color temperature of 4000K, CRI90, an angle of 20° and a power of 15W. These qualities make it an ideal solution for commercial spaces, hotels, restaurants, retail and domestic spaces.
Tekniset tiedot
  • Reference: 012294021C-110

    Catalogue: Architectural

    EAN: 8421776254367

    Tariff Item: 9405119090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Serie: 0117

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Tekniset tiedot
  • Yksilöity viite012294021C-110_-_FOST-PULLDOWN-White-projector-15W-20deg-4000K-CRI90
  • TuoteperheArchitectural
  • TuoteryhmäRecessed Lamp
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-10-07
  • Painoksen numero1
Liittyviä
  • Nettopaino (kg)1
Luokitus
  • BIMobject-luokkaValaistus - Surface Mounted