Julkaise tuotteesi
FOST RECESSED white projector 7W CRI90 2700K 12°

FOST RECESSED white projector 7W CRI90 2700K 12°

The FOST family was created to illuminate very specific points. It has a simplified design, with a driver integrated into the rail adapter itself, easy to install in any space, giving prominence to the architecture. Its multifunctional design, the driver integrated into the rail adapter itself and its multiple accessories and combinations facilitate the customization of the product, giving it a certain architectural relevance, while making it possible to modify the beam or reduce glare. Ideal for commercial spaces, hotels, restaurants, retail and even domestic spaces. This white recessed light has a color temperature of 2700K, CRI90, an angle of 12° and a power of 7W.
Tekniset tiedot
  • Reference: 012492711-110

    Catalogue: Architectural

    EAN: 8421776379718

    Tariff Item: 9405119090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Serie: 0117

    Voltage: 110V

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Tekniset tiedot
  • Yksilöity viite012492711-110_-_FOST-RECESSED-white-projector-7W-CRI90-2700K-12deg
  • TuoteperheArchitectural
  • TuoteryhmäRecessed Lamp
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-10-07
  • Painoksen numero1
Liittyviä
  • Nettopaino (kg)1
Luokitus
  • BIMobject-luokkaValaistus - Surface Mounted