Julkaise tuotteesi
TULIPA White recessed trimless downlight 10W 55° 2700K CRI90

TULIPA White recessed trimless downlight 10W 55° 2700K CRI90

TULIPA is the perfect alternative when quality light and visual comfort are needed. It is a white recessed light with an aluminum injection frame and high-quality finishes that, thanks to its cut-off and integrated honeycomb, ensures visual comfort. Trimless lampshade has a color temperature of 2700K, an angle of 55°, a power of 10W and CRI90.
Tekniset tiedot
  • Reference: 0338292751

    Catalogue: Architectural

    EAN: 8421776259973

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    Fixing: Ceiling

    Series: 0335

    IP: 20

    Power max.(W): 10W

    Hertz: 50/60Hz

    Light source: MODULO LED

    Light source included: Yes

    Maximum driver info: 500mA CC

    Lumens max: 444lm

    Voltage: 220V-240V

    Colour temperature: 2700K

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 90°

    Total height: 106

    Total diameter: 80

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    PCS: 0

    Net weight consolidated item: 0,60

Tekniset tiedot
  • Yksilöity viite0338292751_-_TULIPA-White-recessed-trimless-downlight-10W-55-2700K-CRI90
  • TuoteperheArchitectural
  • TuoteryhmäRecessed Lamp
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-10-04
  • Painoksen numero1
Liittyviä
  • Nettopaino (kg)60
Luokitus
  • BIMobject-luokkaValaistus - Kattoon kiinnitettävät