Julkaise tuotteesi
TULIPA downlight adjustable white 10W 3000K   36°  Casambi

TULIPA downlight adjustable white 10W 3000K 36° Casambi

TULIPA is the perfect alternative when quality light and visual comfort are needed. It is a white adjustable recessed light with an aluminum injection frame and high-quality finishes that, thanks to its cut-off and integrated honeycomb, ensures visual comfort. Tulipa has a color temperature of 3000K, an angle of 36°, a power of 10W, CRI90 and the Casambi control system.
Tekniset tiedot
  • Reference: 0339293031W

    Catalogue: Architectural

    EAN: 8421776361317

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    ERP registration number: 1892652

    Fixing: Ceiling

    Serie: 0335

    Light Source Energy Class: C

    Light Source Code: CLU02Q-1204E1-402H5Y4-EC1

    IP: 20

    Type: II

    Power max (W): 10W

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    Lumens max: 594lm

    Voltage: 220V-240V

    Colour temperature (K): 3000K

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 90°

    Sea Side Suitable: 0

    Type of dirver regulation: CASAMBI

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 0,29

Tekniset tiedot
  • Yksilöity viite0339293031W_-_TULIPA-downlight-adjustable-white-10W-3000K---36deg--Casambi
  • TuoteperheArchitectural
  • TuoteryhmäRecessed Lamp
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-10-07
  • Painoksen numero1
Liittyviä
  • Nettopaino (kg)29
Luokitus
  • BIMobject-luokkaValaistus - Kattoon kiinnitettävät