Julkaise tuotteesi
PODIUM module DOA white 15° 2700K CRI97 Casambi

PODIUM module DOA white 15° 2700K CRI97 Casambi

PODIUM is a set of modular recessed and surface-mounted luminaires that offers various lighting effects and configurations, allowing you to generate various atmospheres with an integrated aesthetic. Suitable for all types of projects. With multiple purposes, it is perfect for a wide variety of uses, from businesses to residential spaces. This white adjustable accent (DOA) downlight module has a color temperature of 2700K, CRI97, an angle of 15°, a power of 15W, and has the Casambi control system. The recessed system has options with and without frame of 1, 2 and 3 lights and can combine general lighting optics, washlight, fixed and adjustable accent and projector in the same product.
Tekniset tiedot
  • Reference: 034292711W-110

    Catalogue: Architectural

    EAN: 8421776263246

    Tariff Item: 9405119090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 0342

    Body finish: White

    IP: 20

    Type: II

    Power max (W): 15W

    Maximum driver info: 350mA CC

    Lumens max: 554lm

    Voltage: 110V

    Colour temperature (K): 2700K

    CRI: 97

    Opening degrees: 15°

    Type of dirver regulation: CASAMBI

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Tekniset tiedot
  • Yksilöity viite034292711W-110_-_PODIUM-module-DOA-white-15deg-2700K-CRI97-Casambi
  • TuoteperheArchitectural
  • TuoteryhmäRecessed Lamp
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-10-08
  • Painoksen numero1
Liittyviä
  • Nettopaino (kg)1
Luokitus
  • BIMobject-luokkaValaistus - Kattoon kiinnitettävät