Julkaise tuotteesi
PROOFLINE white watertight 45W 3000K CRI80 IP65 DALI
PROOFLINE white watertight 45W 3000K CRI80 IP65 DALI

    PROOFLINE white watertight 45W 3000K CRI80 IP65 DALI

    PROOFLINE is a 1200mm waterproof luminaire, with a color temperature of 3000K and a CRI80. One of the main characteristics is that it is multi-power and with a switch you can choose between 24/31/38 and 45W. It has IP65, which gives it high protection against rain and solid bodies. It also has a DALI control system.
    Tekniset tiedot
    • Reference: 042483093D

      Catalogue: Architectural

      EAN: 8421776355286

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC001744

      MERCADO GLOBAL: Si

      MERCADO 110: No

      ERP applies?: Yes

      Fixing: Ceiling

      Serie: 0424

      Body material: PP + PC

      IP: 65

      Type: II

      IK: 10

      Power max (W): 45W

      Power and Lm of the intensities W/Lm: 142

      Hertz: 50/60Hz

      Light source: SMD LED

      Light source included: Yes

      Lumens max: 6369

      Voltage: 220V-240V

      Colour temperature (K): 3000K

      TEMPERATURA DE COLOR REGULABLE (K): 0

      CRI: =80

      MAC ADAM STEP: 3 SDCM

      Opening degrees: 35°

      Total height: 80

      Length: 1800

      Depth: 70

      Type of dirver regulation: DALI

      Additional rods included in the box: No

      Gross weight of box Ind. Trawl: 0.01

      Net weight consolidated item: 1,48

    Tekniset tiedot
    • Yksilöity viite042483093D_-_PROOFLINE-white-watertight-45W-3000K-CRI80-IP65-DALI
    • TuoteperheArchitectural
    • TuoteryhmäSURFACE
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-10-07
    • Painoksen numero1
    Liittyviä
    • Nettopaino (kg)148
    Luokitus
    • BIMobject-luokkaValaistus - Surface Mounted