Julkaise tuotteesi
FOST DOWN CEILING black projector Ø70 28W CRI90 3000K  60°
FOST DOWN CEILING black projector Ø70 28W CRI90 3000K  60°

    FOST DOWN CEILING black projector Ø70 28W CRI90 3000K 60°

    The FOST DOWN CEILING family of track spotlights was created to illuminate very specific points. It has a simplified design, with a driver integrated into the rail adapter itself, easy to install in any space, giving prominence to the architecture. Its multifunctional design, the driver integrated into the rail adapter itself and its multiple accessories and combinations facilitate the customization of the product, giving it a certain architectural relevance, while making it possible to modify the beam or reduce glare. Ideal for commercial spaces, hotels, restaurants, retail and even domestic spaces. This black track projector has a diameter of Ø70, color temperature of 3000K, CRI90, an angle of 60° and a power of 28W.
    Tekniset tiedot
    • Reference: 051193062

      Catalogue: Architectural

      EAN: 8421776343948

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC001744

      MERCADO GLOBAL: Si

      MERCADO 110: No

      ERP applies?: Yes

      Fixing: Ceiling

      Serie: 0117

      Body material: Aluminium

      Body finish: Matt Black

      IP: 20

      Type: I

      Power max (W): 28W

      Hertz: 50/60Hz

      Light source: COB LED

      Light source included: Yes

      Maximum driver info: 700mA CC

      Lumens max: 2513

      Voltage: 220V-240V

      Colour temperature (K): 3000K

      CRI: 90

      MAC ADAM STEP: 3 SDCM

      Opening degrees: 18°

      Total height: 165

      Total diameter: 70

      Additional rods included in the box: No

      Gross weight of box Ind. Trawl: 0.01

      Net weight consolidated item: 0,36

    Tekniset tiedot
    • Yksilöity viite051193062_-_FOST-DOWN-CEILING-black-projector-70-28W-CRI90-3000K--60deg
    • TuoteperheArchitectural
    • TuoteryhmäSURFACE
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-10-07
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Nettopaino (kg)36
    Luokitus
    • BIMobject-luokkaValaistus - Kattoon kiinnitettävät