Julkaise tuotteesi
STUDIO White table lamp

STUDIO White table lamp

The STUDIO collection designed by Nahtrang is inspired by simple, classic but unique lines and elements. These luminaires incorporate the classic heritage of the 1950s in a contemporary context. The main feature is the cable clamp, this maintains the mimetic shape of a tree branch and makes it special and unique. This white tabletop luminaire has been designed to adapt to different lighting needs in the home or work spaces.
Tekniset tiedot
  • Reference: 28252

    Catalogue: Iluminación

    EAN: 8421776348691

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Table

    Serie: 5113

    Body material: Steel

    Screen material: Steel

    Body finish: Matt Black

    Screen finish: White

    Blade finish: White

    IP: 20

    Type: II

    Hertz: 50/60Hz

    Light source: E14

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17461

    Voltage: 100V-240V

    Total height: 550

    Length: 180

    Depth: 297

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.025947

    Gross weight of box Ind. Trawl: 2.7

    Net weight consolidated item: 1,48

Tekniset tiedot
  • Yksilöity viite28252_-_STUDIO-White-table-lamp
  • TuoteperheINDOOR
  • TuoteryhmäSurface
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-10-08
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliTeräs
  • Nettopaino (kg)148
Luokitus
  • BIMobject-luokkaValaistus - Lipastot ja pöydät