Julkaise tuotteesi
STUDIO Blue floor lamp

STUDIO Blue floor lamp

The STUDIO collection designed by Nahtrang is inspired by simple, classic but unique lines and elements. These luminaires incorporate the classic heritage of the 1950s in a contemporary context. The main feature is the cable clamp, this maintains the mimetic shape of a tree branch and makes it special and unique. This blue floor lamp has been designed to adapt to different lighting needs in the home or work spaces.
Tekniset tiedot
  • Reference: 28271

    Catalogue: Iluminación

    EAN: 8421776352186

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000300

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Serie: 5113

    Body material: Steel

    Screen material: Steel

    Body finish: Matt Black

    Screen finish: Blue

    Blade finish: Blue

    IP: 20

    Type: II

    Hertz: 50/60Hz

    Light source: E14

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17461

    Voltage: 100V-240V

    Total height: 1325

    Length: 220

    Depth: 317

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.011935

    Gross weight of box Ind. Trawl: 3.7

    Net weight consolidated item: 3,50

Tekniset tiedot
  • Yksilöity viite28271_-_STUDIO-Blue-floor-lamp
  • TuoteperheINDOOR
  • TuoteryhmäSurface
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-10-08
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliTeräs
  • Nettopaino (kg)350
Luokitus
  • BIMobject-luokkaValaistus - Lattiaan kiinnitettävät