Julkaise tuotteesi
STUDIO Pink floor lamp

STUDIO Pink floor lamp

The STUDIO collection designed by Nahtrang is inspired by simple, classic but unique lines and elements. These luminaires incorporate the classic heritage of the 1950s in a contemporary context. The main feature is the cable clamp, this maintains the mimetic shape of a tree branch and makes it special and unique. This pink floor lamp has been designed to adapt to different lighting needs in the home or work spaces.
Tekniset tiedot
  • Reference: 28272

    Catalogue: Iluminación

    EAN: 8421776352193

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000300

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Serie: 5113

    Body material: Steel

    Screen material: Steel

    Body finish: Matt Black

    Screen finish: Pink

    Blade finish: Pink

    IP: 20

    Type: II

    Hertz: 50/60Hz

    Light source: E14

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17461

    Voltage: 100V-240V

    Total height: 1325

    Length: 220

    Depth: 317

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.031806

    Gross weight of box Ind. Trawl: 3.6

    Net weight consolidated item: 2,20

Tekniset tiedot
  • Yksilöity viite28272_-_STUDIO-Pink-floor-lamp
  • TuoteperheINDOOR
  • TuoteryhmäSurface
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-10-08
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliTeräs
  • Nettopaino (kg)220
Luokitus
  • BIMobject-luokkaValaistus - Lattiaan kiinnitettävät