Julkaise tuotteesi
AKANE 350 Beige table lamp

AKANE 350 Beige table lamp

AKANE is a collection of Spanish-made designer lamps by Pepe Llaudet for interior lighting. Made of metal with a papyrus diffuser, it is inspired by oriental culture, hence the choice of materials. Consisting of a small table lamp and a large table lamp that can also be used as standing elements. This table lamp with a simple and classic style is ideal for illuminating the living room. This product is made in Spain.
Tekniset tiedot
  • Reference: 28370

    Catalogue: Iluminación

    EAN: 8421776062054

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Table

    Series: 2955

    Screen material: Parchment

    Screen finish: Beige

    Blade finish: Beige

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 350

    Length: 280

    Depth: 280

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 370

    Individual box width (MM): 280

    Length individual box (MM): 360

    Volume Box Ind. Trawl: 0.037296

    Gross weight of box Ind. Trawl: 1.65

    PCS: 24

    Net weight consolidated item: 1.4025

Tekniset tiedot
  • Yksilöity viite28370_-_AKANE-350-Beige-table-lamp
  • TuoteperheINDOOR
  • TuoteryhmäSurface
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-10-04
  • Painoksen numero1
Liittyviä
  • Nettopaino (kg)1.4025
Luokitus
  • BIMobject-luokkaValaistus - Lipastot ja pöydät