Julkaise tuotteesi
JUST FAN M White fan

JUST FAN M White fan

JUST FAN M is the essence of a white fan with white blades in an industrial and modern style. A stylized metal skeleton that presents a ground-breaking and impressive design. This contemporary ceiling fan is perfect for rooms between 13 m² and 17 m². It is activated using a remote control, included. This ceiling fan with a DC motor with low consumption, has 6 speeds that can be regulated, a reverse function and can be installed on inclined ceilings.
Tekniset tiedot
  • Reference: 32101

    Catalogue: Ventilacion

    EAN: 8421776355392

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Fixing: Ceiling

    Serie: 3388

    Body material: Steel

    Blade material: ABS

    Body finish: Matt White

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 220V-240V

    Sea Side Suitable: 0

    Total height: 640

    Total diameter: 1280

    Canopy diameter: 130

    Related accessory: 33974

    Engine type: DC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 4-6-9-13-22-32

    RPM: 51-77-103-129-155-185

    Additional rods included in the box: Yes

    Volume Box Ind. Trawl: 0.0385

    Gross weight of box Ind. Trawl: 6.2

    Net weight consolidated item: 5,00

Tekniset tiedot
  • Yksilöity viite32101_-_JUST-FAN-M-White-fan
  • TuoteperheFan
  • TuoteryhmäWithout Light
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-10-08
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Nettopaino (kg)500
Luokitus
  • BIMobject-luokkaLVI - Mekaaninen ilmanvaihto