Julkaise tuotteesi
YAKARTA M White fan

YAKARTA M White fan

Timeless style white ceiling fan with 4 reversible blades. Its materials and finishes give it an attractive and elegant appearance. JAKARTA is ideal for rooms from 13m2 to 17.6m2. Driven by chains. This fan has 3 adjustable speeds with a consumption of 14-23-51W and 115-150-205 revolutions per minute depending on speed. This fan has a reverse function, and can be used in the coldest winter months. Perfect for colonial environments. Air flow: 94.57 m3 min / 3340 CFM. Suitable for inclined ceilings and to be installed directly on the ceiling.
Tekniset tiedot
  • Reference: 33712-110

    Catalogue: Ventilacion

    EAN: 8421776158450

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 3378

    Body material: Steel

    Blade material: Plywood

    Body finish: White

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 100V-120V

    Total height: 350

    Length: 1210

    Total diameter: 1210

    Canopy diameter: 130

    Engine type: AC

    No of blades: 4

    PALAS REVERSIBLES: 1

    Number of speeds: 3

    W: 14-23-51

    RPM: 115-150-205

    Additional rods included in the box: No

    Individual box height: 240

    Individual box width: 280

    Length individual box: 490

    Volume Box Ind. Trawl: 0.032928

    Gross weight of box Ind. Trawl: 0.01

    PCS/PALLET: 30

    Net weight consolidated item: 5,50

Tekniset tiedot
  • Yksilöity viite33712-110_-_YAKARTA-M-White-fan
  • TuoteperheFan
  • TuoteryhmäWithout Light
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-10-07
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Nettopaino (kg)550
Luokitus
  • BIMobject-luokkaLVI - Mekaaninen ilmanvaihto