Julkaise tuotteesi
HEYWOOD S White fan
HEYWOOD S White fan

    HEYWOOD S White fan

    HEYWOOD S is a ceiling fan designed by Faro Lab with an ultra-compact DC motor ideal for rooms less than 13m2. The light wood blades of this ceiling fan wrap around the motor, achieving a lightweight effect. It is activated using a remote control, included. This dark brown fan has 6 speeds that can be regulated. Air flow: 153.35 m3 min / 5413.3 CFM. It is suitable for sloped roofs.
    Tekniset tiedot
    • Reference: 33805

      Catalogue: Ventilacion

      EAN: 8421776323605

      Tariff Item: 8414510090

      Clase ETIM - ETIM 9.0: EC011012

      MERCADO GLOBAL: Si

      MERCADO 110: No

      ERP applies?: No

      Fixing: Ceiling

      Serie: 3809

      Body material: Steel

      Blade material: Wood

      Body finish: Matt White

      IP: 20

      Type: I

      Hertz: 50/60Hz

      Voltage: 220V-240V

      Total height: 243

      Total diameter: 900

      Canopy diameter: 132

      Related accessory: 33974

      Engine type: DC

      No of blades: 3

      PALAS REVERSIBLES: 1

      Number of speeds: 6

      W: 5-7-11-16-22-30

      RPM: 115-155-195-235-266-297

      Additional rods included in the box: No

      Individual box height: 195

      Individual box width: 225

      Length individual box: 640

      Volume Box Ind. Trawl: 0.0289

      Gross weight of box Ind. Trawl: 3,888

      Net weight individual box (KG): 3

      Net weight consolidated item: 2,859

    Tekniset tiedot
    • Yksilöity viite33805_-_HEYWOOD-S-White-fan
    • TuoteperheFan
    • TuoteryhmäWithout Light
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-10-07
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Nettopaino (kg)2859
    Luokitus
    • BIMobject-luokkaLVI - Mekaaninen ilmanvaihto