Julkaise tuotteesi
MINI PUNT S Black fan DC SMART
MINI PUNT S Black fan DC SMART
MINI PUNT S Black fan DC SMART

    MINI PUNT S Black fan DC SMART

    MINI PUNT S is a black ceiling fan with black blades ideal for rooms smaller than 13 m². It is activated using a remote control with programmer, included. This ceiling fan with a DC motor with low consumption, has 6 speeds that can be regulated, a reverse summer-winter function and can be installed on inclined ceilings. It is a smart fan, remember that it is necessary to add the Smart receiver Ref. 34151-06, which must be purchased separately.
    Tekniset tiedot
    • Reference: 33822WP

      Catalogue: Ventilacion

      EAN: 8421776357471

      Tariff Item: 8414510090

      Clase ETIM - ETIM 9.0: EC011012

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: No

      Fixing: Ceiling

      Serie: 3319

      Body material: Steel

      Blade material: ABS

      Body finish: Black

      IP: 20

      Type: I

      Hertz: 50/60Hz

      Voltage: 100V-240V

      Sea Side Suitable: 0

      Total height: 235

      Total diameter: 900

      Canopy diameter: 130

      Ceiling/light kit diameter: 120

      Related accessory: 33974

      Engine type: DC

      No of blades: 3

      PALAS REVERSIBLES: 0

      Number of speeds: 6

      W: 3-5-7-12-18-26

      RPM: 113-150-195-244-286-327

      Additional rods included in the box: No

      Volume Box Ind. Trawl: 0.0289

      Gross weight of box Ind. Trawl: 0.01

      Net weight consolidated item: 3,00

    Tekniset tiedot
    • Yksilöity viite33822WP_-_MINI-PUNT-S-Black-fan-DC-SMART
    • TuoteperheFan
    • TuoteryhmäWithout Light
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-10-07
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Nettopaino (kg)300
    Luokitus
    • BIMobject-luokkaLVI - Mekaaninen ilmanvaihto