Julkaise tuotteesi
MINI PUNT TUB S White fan with DC motor
MINI PUNT TUB S White fan with DC motor

    MINI PUNT TUB S White fan with DC motor

    MINI PUNT TUB S is a white ceiling fan with white blades ideal for rooms smaller than 13 m². It is activated using a remote control with programmer, included. This ceiling fan with DC motor with low consumption, has 6 speeds that can be regulated and reverse summer-winter function.
    Tekniset tiedot
    • Reference: 33832

      Catalogue: Ventilacion

      EAN: 8421776363526

      Tariff Item: 8414510090

      Clase ETIM - ETIM 9.0: EC011012

      MERCADO GLOBAL: Si

      MERCADO 110: No

      ERP applies?: No

      Fixing: Ceiling

      Serie: 3319

      Body material: Steel

      Blade material: ABS

      Body finish: Matt White

      IP: 20

      Type: I

      Hertz: 50/60Hz

      Voltage: 220V-240V

      Sea Side Suitable: 0

      Total height: 203

      Total diameter: 900

      Canopy diameter: 112

      Related accessory: 33974

      Engine type: DC

      No of blades: 3

      PALAS REVERSIBLES: 0

      Number of speeds: 6

      W: 3-5-7-12-18-26

      RPM: 113-150-195-244-286-327

      Additional rods included in the box: No

      Volume Box Ind. Trawl: 0.027301

      Gross weight of box Ind. Trawl: 4.55

      Net weight consolidated item: 3,40

    Tekniset tiedot
    • Yksilöity viite33832_-_MINI-PUNT-TUB-S-White-fan-with-DC-motor
    • TuoteperheFan
    • TuoteryhmäWithout Light
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-10-07
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Nettopaino (kg)340
    Luokitus
    • BIMobject-luokkaLVI - Mekaaninen ilmanvaihto