Julkaise tuotteesi
KLIM S Black/walnut fan
KLIM S Black/walnut fan

    KLIM S Black/walnut fan

    KLIM S is a black ceiling fan designed by Faro Lab with an ultra-compact DC motor ideal for rooms less than 13 m². The dark walnut wood blades of this ceiling fan wrap around the motor, achieving a lightweight effect. It is activated using a remote control, included. This ceiling fan has 6 adjustable speeds, a reverse function and can be installed on inclined ceilings.
    Tekniset tiedot
    • Reference: 34278

      Catalogue: Ventilacion

      EAN: 8421776353015

      Tariff Item: 8414510090

      Clase ETIM - ETIM 9.0: EC011012

      MERCADO GLOBAL: Si

      MERCADO 110: No

      ERP applies?: No

      Fixing: Ceiling

      Serie: 3429

      Body material: Steel

      Blade material: Wood

      Body finish: Matt Black

      IP: 20

      Type: I

      Hertz: 50/60Hz

      Voltage: 220V-240V

      Sea Side Suitable: 0

      Total height: 336

      Total diameter: 925

      Canopy diameter: 130

      Related accessory: 33974

      Engine type: DC

      No of blades: 3

      PALAS REVERSIBLES: 0

      Number of speeds: 6

      W: 6-7-10-14-20-28

      RPM: 153-192-226-259-302-348

      Additional rods included in the box: No

      Volume Box Ind. Trawl: 0.04288

      Gross weight of box Ind. Trawl: 4.15

      Net weight consolidated item: 3,00

    Tekniset tiedot
    • Yksilöity viite34278_-_KLIM-S-Black-walnut-fan
    • TuoteperheFan
    • TuoteryhmäWithout Light
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-10-06
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Nettopaino (kg)300
    Luokitus
    • BIMobject-luokkaLVI - Mekaaninen ilmanvaihto