Julkaise tuotteesi
BRUME Anthracite pendant lamp
BRUME Anthracite pendant lamp
BRUME Anthracite pendant lamp
BRUME Anthracite pendant lamp

    BRUME Anthracite pendant lamp

    BRUME is a collection of bathroom lighting designed by Alex&Manel Lluscà. The design of this hanging lamp is simple and elegant thanks to the composition of its lampshades. The exterior is made of transparent glass and the interior is opaque. Ideal for general bathroom lighting.
    Tekniset tiedot
    • Reference: 40078

      Catalogue: Iluminación

      EAN: 8421776167636

      Tariff Item: 9405115000

      Clase ETIM - ETIM 9.0: EC001743

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: Yes

      ERP registration number: 1055109

      Fixing: Ceiling

      Series: 4008

      Diffusor material: Glass

      Diffuser finish: Opal

      Light Source Energy Class: G

      Light Source Code: L00038

      IP: 44

      Power max.(W): 3

      Hertz: 50/60Hz

      Light source: SMD LED

      Light source included: Yes

      Energy Class LED Lighting Included: A++ to A LED

      Lumens max: 200lm

      Voltage: 100V-240V

      Colour temperature: 2700K

      CRI: >80

      Total height: 1190

      Length: 80

      Depth: 80

      Total diameter: 80

      Canopy diameter: 80

      Additional rods included in the box: No

      Unit box per Master box: 10

      Individual box height (MM): 320

      Individual box width (MM): 142

      Length individual box (MM): 142

      Volume Box Ind. Trawl: 0.006452

      Gross weight of box Ind. Trawl: 1

      PCS: 120

      Net weight consolidated item: 0.98

    Tekniset tiedot
    • Yksilöity viite40078_-_brume-led-anthracite-pendant-lamp
    • TuoteperheINDOOR
    • TuoteryhmäSUSPENSION
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-07-30
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    Luokitus
    • BIMobject-luokkaValaistus - Riippuvalaisimet
    • IFC-luokitusValaisin
    • ETIM-koodiEC001743
    • ETIM-nimiPendant luminaire
    • UNSPSC-nimiInterior lighting fixtures and accessories
    • UNSPSC-koodi391115
    • Uniclass 2015 -koodiPr_70_70_48_62
    • Uniclass 2015 -kuvausPendant luminaires
    • CSI MasterFormat 2014 -koodi26 51 13
    • CSI MasterFormat 2014 -nimikeInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass-numero23-35 47 11
    • OmniClass-nimikeLighting Fixtures
    • CSI UniFormat II -koodiD50
    • CSI UniFormat II -nimikeELECTRICAL