Julkaise tuotteesi
RING Grey spotlight

RING Grey spotlight

RING is a collection of designer lamps by Alex & Manel Lluscà. It is made up of multi-articulated spotlights with one, two and three lights in three different finishes. This gray spotlight with LED technology is made of metal. RING is a collection of luminaires that will give a certain retro feel to the interior lighting of the home.
Tekniset tiedot
  • Reference: 40551

    Catalogue: Iluminación

    EAN: 8421776061903

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Series: 2655

    IP: 20

    Power max.(W): 8

    Hertz: 50/60Hz

    Light source: GU10

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 97685327

    Voltage: 100V-240V

    Total height: 100

    Length: 85

    Depth: 135

    Base diameter: 50

    Additional rods included in the box: No

    Unit box per Master box: 24

    Individual box height (MM): 90

    Individual box width (MM): 90

    Length individual box (MM): 160

    Volume Box Ind. Trawl: 0.001296

    Gross weight of box Ind. Trawl: 0.35

    PCS: 576

    Net weight consolidated item: 0.2975

Tekniset tiedot
  • Yksilöity viite40551_-_RING-Grey-spotlight
  • TuoteperheInterior
  • TuoteryhmäSurface
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-10-04
  • Painoksen numero1
Liittyviä
  • Nettopaino (kg)0.2975
Luokitus
  • BIMobject-luokkaValaistus - Surface Mounted