Julkaise tuotteesi
STAN Terracotta projector

STAN Terracotta projector

STAN is an adaptable and minimalist family of luminaires. Thanks to its elegant and timeless design, this discreet terracotta projector is the ideal solution to enhance the beauty of any space, making it the perfect complement to your home or office regardless of style. Its ability to fit everywhere makes it exceptionally unique.
Tekniset tiedot
  • Reference: 43763

    Catalogue: Iluminación

    EAN: 8421776346369

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Serie: 4372

    Body material: Aluminium+ABS

    Body finish: Terracotta

    IP: 20

    Type: I

    Power max (W): 5

    Hertz: 50/60Hz

    Light source: GU10

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 97685327

    Voltage: 100V-240V

    Total height: 150

    Length: 60

    Depth: 150

    Total diameter: 60

    Base diameter: 60

    Related accessory: 43728

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.014954

    Gross weight of box Ind. Trawl: 0,375

    Net weight consolidated item: 0,273

Tekniset tiedot
  • Yksilöity viite43763_-_STAN-Terracotta-projector
  • TuoteperheINDOOR
  • TuoteryhmäSurface
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-10-08
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Toissijainen materiaaliABS
  • Nettopaino (kg)273
Luokitus
  • BIMobject-luokkaValaistus - Surface Mounted