Julkaise tuotteesi
NALA Dark grey post lamp

NALA Dark grey post lamp

Square structure overwall for exterior lighting. It has a contemporary design and projects light from its four sides. This wall light will provide you with a perfect set of lights for gardens and outdoors.
Tekniset tiedot
  • Reference: 70772

    Catalogue: Iluminación

    EAN: 8421776144392

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000301

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Post

    Series: 7098

    Diffusor material: Glass

    Diffuser finish: Transparent

    IP: 54

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17463

    Voltage: 220V-240V

    Total height: 220

    Length: 200

    Depth: 200

    Additional rods included in the box: No

    Unit box per Master box: 2

    Individual box height (MM): 324

    Individual box width (MM): 293

    Length individual box (MM): 293

    Volume Box Ind. Trawl: 0.027848

    Gross weight of box Ind. Trawl: 3.9

    PCS: 24

    Net weight consolidated item: 3.315

Tekniset tiedot
  • Yksilöity viite70772_-_NALA-Dark-grey-post-lamp
  • TuoteperheOutdoor
  • TuoteryhmäSurface
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-10-04
  • Painoksen numero1
Liittyviä
  • Nettopaino (kg)3.315
Luokitus
  • BIMobject-luokkaValaistus - Surface Mounted