Julkaise tuotteesi
NÁUTICA 2L Rust pole lamp

NÁUTICA 2L Rust pole lamp

Classic style outdoor street lamp made of metal and bubble glass diffuser.
Tekniset tiedot
  • Reference: 71117

    Catalogue: Iluminación

    EAN: 8421776711174

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000062

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Series: 119

    Diffusor material: Glass

    Diffuser finish: Transparent

    IP: 33

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 2

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 2250

    Length: 1080

    Depth: 260

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 555

    Individual box width (MM): 300

    Length individual box (MM): 810

    Volume Box Ind. Trawl: 0.134865

    Gross weight of box Ind. Trawl: 16.26

    PCS: 8

    Net weight consolidated item: 12.195

Tekniset tiedot
  • Yksilöity viite71117_-_NaUTICA-2L-Rust-pole-lamp
  • TuoteperheOutdoor
  • TuoteryhmäSurface
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-10-04
  • Painoksen numero1
Liittyviä
  • Nettopaino (kg)12.195
Luokitus
  • BIMobject-luokkaValaistus - Surface Mounted