Julkaise tuotteesi
One-way formwork Top 4S

One-way formwork Top 4S

The Top 4S polypropylene disposable formwork for foundations is made from recycled plastic material from industrial and post-consumer waste. The Top 4S aerated crawl space by Ferracin Group is the sustainable choice for crawl spaces, cavities and ventilated floors in all types of building projects, both new and renovated.

Tekniset tiedot
  • ELEMENTS FOR THE SPECIFICATION DESCRIPTION

    Supply of recycled polypropylene formwork measuring 50x50 cm in plan and with height as per project specifications, with dry resistance of 150 kg (D.L.7.2.4 09/01/1996), called TOP 4S, including cuts, waste, and any additional processing for system installations.

    Dry installation of the formwork on a previously prepared flat substrate.

    Supply and installation of electro-welded mesh Ø 6 mm with 20x20 cm grid, including overlaps and waste, placed directly above the formwork.

    Supply and pouring of concrete Rck = 250 kg/cm² to fill the formwork flush and create the upper slab with adequate thickness.

Tekniset tiedot
  • Yksilöity viiteone-way-formwork-top-4s
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-05-13
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Italia
  • Valmistettu:Italia
Luokitus
  • BIMobject-luokkaLattiat - Lattiajärjestelmät

Alueellinen saatavuus

Eurooppa