Julkaise tuotteesi
Smart 13030
Smart 13030
Smart 13030
Smart 13030
Smart 13030

    Smart 13030

    The Smart 13030 is a modular seat of large dimensions that includes upholstered armrests with built-in cupholder. This unique seat has been designed for cinemas, stadiums and arenas or auditoriums that require a product of great comfort and generous dimensions.

    The seat and the backrest are made up of two blocks of moulded polyurethane foam, with an integral structure incorporated and upholstery fully integrated into the foam by means of the Integral Form System.

    The seat can incorporate headrest which is also compose of upholstered polyurethane moulded foam.

    The seat, backrest and headrest are fitted with polypropylene shells which are washable and protect the upholstery at the rear. This system does not require lubrication and is extremely quiet.

    The polypropylene shells include the TX acoustic system, a set of perforations in the back that provide an excellent acoustic response.

    The armrests, made of blow-moulded plastic, are always upholstered and incorporate a built-in cup holder made from a single piece.

    The seat is mounted on a central pedestal and supported by an internal union bridge which connects the different seats and ensures completely rigid rows.

    Tekniset tiedot
      • The minimum distance between axes is 60cm of nominal value. The real minimum space for the user is 56cm, a measure that provides a high level of comfort.
      • The seat adapts to the specific slope of the room at the base of the foot.
      • Optionally, the seat and backrest can be hand-crafted.
      • Optionally, the shells can be partially upholstered or in a Technowood finishing.
      • Optionally, between the upholstery and the foam, a fire-resistant curtain can be incorporated.
      • Reaction to fire: this product complies with international standards.
    Tekniset tiedot
    • Yksilöity viitesmart-13030
    • TuoteperheSeating
    • TuoteryhmäStadiums & Arenas
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-10-30
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaKalusteet - Tuolit, jakkarat & penkit
    • Uniclass 2015 -koodiAc_40_65_02
    • Uniclass 2015 -kuvausAmphitheatre seating
    • CSI MasterFormat 2014 -koodi12 61 00
    • CSI MasterFormat 2014 -nimikeFixed Audience Seating
    • OmniClass-numero23-21 25 11 11
    • OmniClass-nimikeAuditorium Seating