Julkaise tuotteesi
Smart 13033
Smart 13033
Smart 13033
Smart 13033

    Smart 13033

    The Smart 13033 is generous sized seat designed for parliaments, conference halls, corporate rooms, congress centres or auditoriums that requires an extremely comfortable product of large dimensions.

    This seat, together with Figueras tables APL, GPL or PLX, becomes an optimal solution for spaces where long working sessions and conferences take place.

    Seat and backrest are composed of two blocks of moulded polyurethane foam that incorporate an internal metal structure, with flat springs and upholstery fully integrated into the foam by means of the Integral Form System.

    The backrest padding is anatomically contoured with lumbar support. Seat and backrest pads have at the rear shell that protects the upholstery.

    The seat tips up automatically by means of an extremely quiet double-spring system inserted inside the seat shell. It requires no lubrication of any kind.

    The armrests can be fully upholstered, in wood finishing or without armrests.

    The seat is mounted on two side panels with a housing system for the ball-and-socket joint, including a locking mechanism into which the seat pins fit. This enables easy seat replacement.

    Side panels are fully upholstered and joined to a steel base, through which the seat is attached to the floor with hidden anchoring. The upper part of the armrest incorporates a layer of foam to be smooth to the touch.

    The seat adapts to the specific slope of the floor at its base. Rows are formed by interconnected seats, ensuring rigid and stable row configuration, reinforcing the anchorage to the floor.

    Tekniset tiedot
      • The minimum distance between axes is 60cm of nominal value.
      • The seat adapts to the specific slope of the room at the base of the foot.
      • Optionally, backrest and seat shells can be upholstered or in a Technowood finishing.
      • Optionally, between the upholstery and the foam, a fire barrier can be incorporated.
      • Reaction to fire:this product complies with international standards.
    Tekniset tiedot
    • Yksilöity viitesmart-13033
    • TuoteperheSeating
    • TuoteryhmäStadiums & Arenas
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-10-30
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaKalusteet - Tuolit, jakkarat & penkit
    • Uniclass 2015 -koodiAc_40_65_02
    • Uniclass 2015 -kuvausAmphitheatre seating
    • CSI MasterFormat 2014 -koodi12 61 00
    • CSI MasterFormat 2014 -nimikeFixed Audience Seating
    • OmniClass-numero23-21 25 11 11
    • OmniClass-nimikeAuditorium Seating