Julkaise tuotteesi
Plaster paint, surface and noble plaster
Plaster paint, surface and noble plaster

    Plaster paint, surface and noble plaster

    Facade paint and surface plaster are products used as the final outer layer of rendered facades. The facade paint preserves the existing structure in the plaster and leaves a durable and protective surface layer. The surface plaster is cement- and lime based, with sand in different fractions. Noble plaster is a refined nonorganic product that is used as the final outer layer. The plaster makes sure that an aesthetically pleasing rendered facades are obtained. At total of 70 different colors are possible to download in jpg-format. In each of the color file, the unique product number and NCS-code is given, no attempt to try to mimic the surface structure of the plaster is made.

    Tekniset tiedot
    • Yksilöity viitePlaster_paint_surface_noble_plaster
    • TuoteperhePlaster paint
    • TuoteryhmäPlaster paint, surface and noble plaster
    • TyyppiRakennusmateriaalit
    • Julkaisupäivä2021-02-10
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliLaasti
    • Toissijainen materiaaliMaali
    • Suunniteltu:Ruotsi
    • Valmistettu:Ruotsi
    Luokitus
    • BIMobject-luokkaSeinät - Seinäviimeistelyt
    • IFC-luokitusSeinä
    • ETIM-koodiEC000611
    • ETIM-nimiQuick drying cement/plaster
    • UNSPSC-nimiPlasters
    • UNSPSC-koodi301117
    • Uniclass 2015 -koodiPr_35_31_64
    • Uniclass 2015 -kuvausPlasters and renders
    • CSI MasterFormat 2014 -koodi09 24 00
    • CSI MasterFormat 2014 -nimikeCement Plastering
    • OmniClass-numero23-13 37 19
    • OmniClass-nimikeExterior Plasters
    • CSI UniFormat II -koodiC3010
    • CSI UniFormat II -nimikeWall Finishes