Julkaise tuotteesi
Fimanatur standard. Veneered Chipboard. Standard Collection
Fimanatur standard. Veneered Chipboard. Standard Collection
Fimanatur standard. Veneered Chipboard. Standard Collection
Fimanatur standard. Veneered Chipboard. Standard Collection
Fimanatur standard. Veneered Chipboard. Standard Collection
Fimanatur standard. Veneered Chipboard. Standard Collection
Fimanatur standard. Veneered Chipboard. Standard Collection
Fimanatur standard. Veneered Chipboard. Standard Collection
Fimanatur standard. Veneered Chipboard. Standard Collection
Fimanatur standard. Veneered Chipboard. Standard Collection
    Finsa

    Fimanatur standard. Veneered Chipboard. Standard Collection

    Standard veneered chipboard, Fimanatur standard is a chipboard class P2, with veneered surfaces, recommended for interior use in dry conditions. The Veneer Standard collection includes classical veneers as birch, chestnut, cherry tree, ash, beech, eucalyptus, iroko, maple, mukali, walnut, pine, white oak or sapelly to introduce the natural essence of wood in furniture and cladding design.

    Tekniset tiedot
    • Standard veneered chipboard, Fimanatur standard is recommended for interior use in dry conditions. The Veneer Standard collection includes classical veneers as birch, chestnut, cherry tree, ash, beech, eucalyptus, iroko, maple, mukali, walnut, pine, white oak or sapelly to introduce the natural essence of wood in furniture and cladding design.

    Tekniset tiedot
    • Yksilöity viiteFimanatur-std-std
    • TuoteperheFinsa Design - Decorative wood-based boards
    • TuoteryhmäVeneered boards
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-05-25
    • Painoksen numero1
    • Korkeus (mm)2440
    • Leveys (mm)1220
    • Syvyys (mm)16
    Liittyviä
    • Ensisijainen materiaaliLastulevy
    • Toissijainen materiaaliPuu
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    • Nettopaino (kg)31
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Puu
    • IFC-luokitusMateriaali
    • UNSPSC-nimiWood sheathing or sheets
    • UNSPSC-koodi30103604
    • Uniclass 2015 -koodiSs_25_25_75_95
    • Uniclass 2015 -kuvausWood veneered panel lining systems
    • CSI MasterFormat 2014 -koodi06 42 13
    • CSI MasterFormat 2014 -nimikeWood Board Paneling
    • OmniClass-numero23-15 15 15 17
    • OmniClass-nimikeWood Based Wall Cladding Panels
    • CSI UniFormat II -koodiC3010
    • CSI UniFormat II -nimikeWall Finishes