Julkaise tuotteesi
Finfloor XL 1780x246x10 mm
Finfloor XL 1780x246x10 mm
Finfloor XL 1780x246x10 mm
Finfloor XL 1780x246x10 mm
Finfloor XL 1780x246x10 mm
Finfloor XL 1780x246x10 mm
Finfloor XL 1780x246x10 mm
Finfloor XL 1780x246x10 mm
    Finsa

    Finfloor XL 1780x246x10 mm

    Finfloor XL is a collection of laminate flooring with extra-long format to create unique rooms with a marked personality. The planks provide the feeling of greater spaciousness and natural wood. FINfloor XL, laminate flooring, with 1780x246 mm planks and 10 mm thickness, Class 33: Intense commercial, AC5 abrasion resistance class, Bfl-s1 fire reaction euroclass; made of moisture resistant HDF baseboard, with four beveled edges, with an inner face of kraft paper, a top face of decorative laminate, covered with a surface layer of plastic protection, and edges sealed with moisture resistant paraffin. Assembled with Clic, placed on FINfllor Silent Elite foam of 2 mm thickness, made of cross-linked polyethylene with closed cells, for insulation against impact noise, coated on one of its faces with a polyethylene film that acts as a vapor barrier.

    Tekniset tiedot
    • FINfloor XL, laminate flooring, with 1780x246 mm planks and 10 mm thickness, Class 33: Intense commercial, AC5 abrasion resistance class, Bfl-s1 fire reaction euroclass; made of moisture resistant HDF baseboard, with four beveled edges, with an inner face of kraft paper, a top face of decorative laminate, covered with a surface layer of plastic protection, and edges sealed with moisture resistant paraffin. Assembled with Clic, placed on FINfllor Silent Elite foam of 2 mm thickness, made of cross-linked polyethylene with closed cells, for insulation against impact noise, coated on one of its faces with a polyethylene film that acts as a vapor barrier.
    Tekniset tiedot
    • Yksilöity viiteFinfloor-xl
    • TuoteperheFinfloor Laminate Flooring
    • TuoteryhmäFINFLOOR
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-05-25
    • Painoksen numero1
    • Korkeus (mm)10
    • Leveys (mm)246
    • Syvyys (mm)1780
    Liittyviä
    • Ensisijainen materiaaliMDF-levy
    • Toissijainen materiaaliLaminoitu paperi
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    • Nettopaino (kg)3.875
    Luokitus
    • BIMobject-luokkaLattiat - Laminaatti
    • IFC-luokitusFloor
    • UNSPSC-nimiLaminate flooring
    • UNSPSC-koodi30161710
    • Uniclass 2015 -koodiSs_30_20_95_95
    • Uniclass 2015 -kuvausWood floating floor systems
    • CSI MasterFormat 2014 -koodi09 62 19
    • CSI MasterFormat 2014 -nimikeLaminate Flooring
    • OmniClass-numero23-15 17 13 11 21
    • OmniClass-nimikeWood Composition Flooring
    • CSI UniFormat II -koodiC3020
    • CSI UniFormat II -nimikeFloor Finishes