Julkaise tuotteesi
Nordic
Nordic
Nordic
Nordic
Nordic
Nordic
Nordic
Nordic

    Nordic

    Nordic offers a similarly simple design as COM 1000 and is the essence of a timeless carpet with high quality as the key factor. The classic expression sparks associations to cobblestone paving, a classic architectural element in the urban space.

    With its Nordic simplicity, based on proud weaving traditions, this carpet is a beautiful choice at all times and for any type of commercial project. Like most Fletco carpets, Nordic is woven of white, undyed yarn and dyed after weaving, which offers a high degree of flexibility for specific commissions, a wider colour range and the possibility of custom colours.

    Available as broadloom or LockTiles® – our patented concept that allows for a perfect installation with minimally visible joins and a homogeneous expression. Also available as ZigZag®-Tiles and as modular carpet tiles.

    Available from our warehouse in 18 carefully curated colours. Custom colours available from 200+ m2.

    Tekniset tiedot
    • Yarn: 100% PA66
      Broadloom: Approx. 400 cm
      Area rugs with edge binding:
      RS 100 series
      LockTiles® and ZigZag-Tiles®:
      50x50 cm
      Carpet tiles:
      50x50, 25x100, 50x1000 and 100x100 cm
      Sebastian Wrong shapes:
      904, 909 and 914

      Colours: 18
      Special color:
      Available from 200 m2
      Acoustic backing (SilentBac): Available from 200 m2
      Classification: 33 Commercial—heavy

      Environmental and Indoor health properties:

      • 100% free of PVC, Latex and bitumen
      • Manufactured in Denmark using 100% renewable wind energy

      Primary & secondary backing:
      Recycled Polyester (rPET – recycled plastic bottles)
      Glue: Latex free

    Tekniset tiedot
    • Yksilöity viiteNordic
    • TuoteperheWall-to-wall carpet & carpet tiles
    • TuoteryhmäNordic
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-10-10
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPolyamidi
    • Suunniteltu:Tanska
    • Valmistettu:Tanska
    Luokitus
    • BIMobject-luokkaLattiat - Matot
    • IFC-luokitusFloor

    Alueellinen saatavuus

    Aasia Eurooppa Oseania Pohjois-Amerikka